Catalog navigation
CAD model selection
Delivery country
HELP_VARIABLE
Company
Eaton's CAD
Description
Potentiometer for command devices [EC001027]
Bill of material
187033
PREVIEW
Preview
PLID
187033
MANUTYPEDESC
Manufacturer Type Description
M30C-FR470K
DESCSHORT
Short Description
Potentiometer, flat front, M30, 30.5 mm, R 470 kΩ, P 0.5 W, Metal bezel
DESCLONG
Long Description
Potentiometer, RMQ design: flat front, Part group reference (e.g. DIL): M30, Mounting hole diameter: 30.5 mm, Single unit, Description: 3 individual screw terminals, Accuracy of resistance value: ± 10% (linear), Impedance: R= 470 kΩ, Rated power: P= 0.5 W, Degree of Protection: IP66, Metal bezel, Connection to SmartWire-DT: no, Standards: IEC/EN 60947, VDE 0660
INTNO
International product number
4015081820993
NETTO_WEIGHT
Netto weight
0.05500 kg
ECLASS_13_0
Potentiometer for command devices [AKF045019]
ETIM_9_0
Potentiometer for command devices [EC001027]
EF002431
Resistance
470000 O
EF000346
Power consumption
0.5 W
EF000079
Hole diameter
30.0 mm
EF006943
Number of revolutions
1 - 1
EF003961
Type of electric connection
Screw connection
EF005474
Degree of protection (IP)
IP66
EF011959
Degree of protection (NEMA)
Other
DATA_SHEET
Data sheet
Data sheet
Previews
3D
2D
Location of catalog vendor
Select a country to see the local offices